Morse ML1111 - 25GSF40 56C 125
Part #:ML1111
Catalog #:25GSF40 56C 125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.83 in | V: | 0.4375 in |
| N: | 3.187 | T: | 1.25 |
| H: | 0.41 in | AK: | 4.5 |
| X: | 8 in | Y: | 7.75 in |
| BE: | 0.38 in | BF: | 0.41 |
| R: | 3.625 in | AJ: | 5.88 |
| BD: | 6.5 | LQ: | 5.13 in |
Technical Specifications
| Assembly: | GSF | Ratio Range: | 40:1 |
| Output Shaft Direction: | Double | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 2.5 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.07 |
| Bore Code: | 20 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.7 | Overhung Load Rating (Output Shaft(lb)): | 1,030 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1139 in/lbs |
General Specifications
| UPC: | 662288098294 | Weight: | 57.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

