How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.375 | BE: | 0.38 in |
| AE2: | 0.625 | AJ: | 5.88 |
| I: | 3.833 in | T: | 1.438 |
| BC: | 5.38 | LQ: | 3.722 in |
| BD: | 6.5 | AF: | 0.625 |
| V: | 2.25 in | AK: | 4.5 |
| C: | 8.25 in | H: | 0.5 in |
Technical Specifications
| Output RPM: | 1.75 | Output Shaft Direction: | Double |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 56C | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input Keyway: | 3/16 X 3/32 in | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | No. of Gear Reductions: | Double |
| Input Diameter (in): | 0.625 in | Ratio: | 1000:1 |
| Input Style: | C - Face Quill | Center Distance (in): | 2.5 |
| Assembly: | GDSA | Input HP: | 0.13 |
| Ratio Range: | 1000:1 | Shaft Seal Material: | viton |
| Product Type: | Right Angle | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1877 in/lbs |
General Specifications
| UPC: | 662288102076 | Weight: | 57.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

