Morse ML6000 - 25GCV10 143T RD-4 AY0095
Part #:ML6000
Catalog #:25GCV10 143T RD-4 AY0095
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.5 in | T: | 1.25 |
| I: | 3.833 in | BD: | 6.5 |
| J: | 5.75 in | G: | 4.75 |
| K: | 2.875 in | Center Distance (in): | 2.5 in |
| AJ: | 5.88 | AK: | 4.5 |
| A: | 11.25 | BE: | 0.38 in |
| Hole dia: | 0.69 in | N: | 6.06 |
| BF: | 0.41 | F: | 9.75 |
| B: | 7 | LQ: | 5.23 in |
Technical Specifications
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | RD | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Single |
| Product Type: | Right Angle | Center Distance (in): | 2.5 |
| Gear Type: | Worm | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.18 | Input RPM: | 1,750 |
| Assembly: | GCV-RD | Output Key: | 1/4 X 1.75 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1031 in/lbs |
General Specifications
| UPC: | 662460605012 | Weight: | 35.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

