How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.5 in | N: | 6.06 |
| G: | 4.75 | LQ: | 5.23 in |
| AK: | 4.5 | BF: | 0.41 |
| O: | 2.5 in | B: | 7 |
| BD: | 6.5 | A: | 11.25 |
| T: | 1.25 | K: | 2.875 in |
| Hole dia: | 0.69 in | J: | 5.75 in |
| BE: | 0.38 in | F: | 9.75 |
| I: | 3.833 in | AJ: | 5.88 |
| Center Distance (in): | 2.5 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | LR |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Double |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 3.18 |
| Center Distance (in): | 2.5 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Key: | 1/4 X 1.75 | Output RPM: | 175 |
| Service Factor: | 1 | Assembly: | GCV |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1031 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

