How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | K: | 2.875 in |
| AJ: | 5.88 | BF: | 0.41 |
| F: | 9.75 | A: | 11.25 |
| O*: | 2.5 in | O: | 2.5 in |
| T: | 1.25 | J: | 5.75 in |
| I: | 3.833 in | LQ: | 5.23 in |
| B: | 7 | BD: | 6.5 |
| Hole dia: | 0.69 in | G: | 4.75 |
| N: | 6.06 | BE: | 0.38 in |
| Center Distance (in): | 2.5 in |
Technical Specifications
| Input Style: | Solid Shaft | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Assembly: | GCV | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Center Distance (in): | 2.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.18 | Output Shaft Assembly Code: | LR |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Input RPM: | 1,750 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1031 in/lbs |

