Morse MM0008 - 30RW 50 1-LR B&T
Part #:MM0008
Catalog #:30RW 50 1-LR B&T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.25 | Center Distance (in): | 3 in |
| U: | 1 in | C: | 10.5 in |
| I: | 4.75 in | O: | 2.75 in |
| T: | 1.375 | Hole dia: | 0.6 in |
| K: | 2.75 in | M: | 2.5 |
| G: | 3.125 | N: | 6.1875 |
| O*: | 2.75 in | D: | 4 |
| L: | 7.125 in | B: | 7.25 |
| A: | 7.5 | J: | 5.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1 in |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.46 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output Key: | 1/4 X 1.75 |
| Output Shaft Assembly Code: | LR | Input Keyway: | 1/4 X 1.63 in |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Assembly: | RW-LR |
| Output Shaft Direction: | Double | Output RPM: | 35 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.375 in | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,403 lb | Output Torque Rating (in-lb): | 1889 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288259220 | Weight: | 65.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 13.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

