Morse MM0020 - 30GCT 20 LR 56C
Part #:MM0020
Catalog #:30GCT 20 LR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.5 |
| G: | 3.25 | BD: | 6.5 |
| AK: | 4.5 | A: | 7.75 |
| C: | 9.75 in | T: | 1.375 |
| N: | 6.19 | Center Distance (in): | 3 in |
| O: | 2.75 in | BE: | 0.38 in |
| AJ: | 5.88 | Hole dia: | 0.56 in |
| K: | 3 in | O*: | 2.75 in |
| I: | 4.84 in | J: | 6 in |
| B: | 7.875 | LQ: | 5.5 in |
| F: | 6.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.19 | Output RPM: | 87.5 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.75 |
| Output Shaft Direction: | Double | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.375 in | Output Shaft Assembly Code: | LR |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Assembly: | GCT-LR |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1956 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,403 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288108832 | Weight: | 61.50 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

