How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.5 | U: | 1 in |
| A: | 15.5 | G: | 8 |
| N: | 6.1875 | L: | 5.62 in |
| Center Distance (in): | 3 in | F: | 13.5 |
| J: | 5.5 in | B: | 7 |
| O: | 2.75 in | R: | 4 in |
| Hole dia: | 0.56 in | K: | 2.75 in |
| T: | 1.375 | O*: | 2.75 in |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | Double |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | RW-V-RUD | Output Key: | 1/4 X 1.75 |
| Output Shaft Assembly Code: | RUD | Input HP @ 1750 RPM: | 2.31 |
| Ratio Range: | 30:1 | Output RPM: | 58.4 |
| Ratio: | 30:1 | Input Keyway: | 1/4 X 1.63 in |
| Output Diameter (in): | 1.375 in | Input RPM: | 1,750 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input Diameter (in): | 1 in | Overhung Load Rating (Output Shaft(lb)): | 1,403 lb |
| Output Torque Rating (in-lb): | 1975 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288109129 | Weight: | 65.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

