How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1 in | G: | 8 |
| T: | 1.375 | R: | 4 in |
| L: | 5.62 in | J: | 5.5 in |
| O*: | 2.75 in | B: | 7 |
| M: | 2.5 | O: | 2.75 in |
| N: | 6.1875 | F: | 13.5 |
| A: | 15.5 | K: | 2.75 in |
| Hole dia: | 0.56 in | Center Distance (in): | 3 in |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Output Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.31 | Ratio: | 30:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3 | Assembly: | RW-V-LUD |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 1.63 in |
| No. of Gear Reductions: | Single | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output Shaft Assembly Code: | LUD | Input Diameter (in): | 1 in |
| Output Shaft Direction: | Double | Output RPM: | 58.4 |
| Ratio Range: | 30:1 | Output Torque Rating (in-lb): | 1975 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,211 lb |

