How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4 in | O: | 2.75 in |
| J: | 5.5 in | M: | 2.5 |
| Hole dia: | 0.56 in | F: | 13.5 |
| K: | 2.75 in | B: | 7 |
| T: | 1.375 | Center Distance (in): | 3 in |
| A: | 15.5 | N: | 6.1875 |
| G: | 8 | U: | 1 in |
| L: | 5.62 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 1.63 in | Input HP @ 1750 RPM: | 5.37 |
| Output RPM: | 175 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1 in |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft Direction: | Single | Output Shaft Assembly Code: | RU |
| Output Diameter (in): | 1.375 in | Assembly: | RW-V-RU |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 1.75 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1753 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,403 lb |
General Specifications
| UPC: | 662288109266 | Weight: | 65.00 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 16.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

