How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.62 in | N: | 6.1875 |
| F: | 13.5 | J: | 5.5 in |
| Hole dia: | 0.56 in | A: | 15.5 |
| R: | 4 in | K: | 2.75 in |
| U: | 1 in | T: | 1.375 |
| B: | 7 | G: | 8 |
| O: | 2.75 in | M: | 2.5 |
| Center Distance (in): | 3 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | Single | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.46 |
| No. of Gear Reductions: | Single | Assembly: | RW-V-RU |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Diameter (in): | 1 in |
| Input Style: | Solid Shaft | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Output Key: | 1/4 X 1.75 | Output RPM: | 35 |
| Input Keyway: | 1/4 X 1.63 in | Output Diameter (in): | 1.375 in |
| Output Shaft Assembly Code: | RU | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1889 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,211 lb |
| Housing Material: | Cast Iron |

