How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.75 in | U: | 1 in |
| B: | 7 | Center Distance (in): | 3 in |
| M: | 2.5 | J: | 5.5 in |
| N: | 6.1875 | O: | 2.75 in |
| A: | 15.5 | F: | 13.5 |
| G: | 8 | T: | 1.375 |
| L: | 5.62 in | Hole dia: | 0.56 in |
| R: | 4 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | Single |
| Input Diameter (in): | 1 in | Output Key: | 1/4 X 1.75 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output RPM: | 58.4 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | LU |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.31 |
| Input Keyway: | 1/4 X 1.63 in | Output Diameter (in): | 1.375 in |
| Assembly: | RW-V-LU | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,403 lb |
| Output Torque Rating (in-lb): | 1975 in/lbs |
General Specifications
| UPC: | 662288109396 | Weight: | 65.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

