How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.5 in | A: | 15.5 |
| Hole dia: | 0.56 in | N: | 6.1875 |
| K: | 2.75 in | F: | 13.5 |
| L: | 5.62 in | M: | 2.5 |
| U: | 1 in | O: | 2.75 in |
| Center Distance (in): | 3 in | R: | 4 in |
| B: | 7 | T: | 1.375 |
| G: | 8 |
Technical Specifications
| Assembly: | RW-V-RD | Output Shaft Direction: | Single |
| Output Shaft Assembly Code: | RD | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.31 |
| Input Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 1.63 in |
| Output Diameter (in): | 1.375 in | Output RPM: | 58.4 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,403 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1975 in/lbs |
General Specifications
| UPC: | 662288109488 | Weight: | 65.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

