How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1 in | F: | 13.5 |
| K: | 2.75 in | A: | 15.5 |
| G: | 8 | N: | 6.166 |
| M: | 2.5 | Hole dia: | 0.56 in |
| DL: | 4.63 | B: | 7 |
| J: | 5.5 in | L: | 7.875 in |
| Center Distance (in): | 3 in | O: | 2.75 in |
| T: | 1.375 | V: | 0.125 in |
Technical Specifications
| Input Diameter (in): | 1 in | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input Keyway: | 1/4 X 1.63 in | Output RPM: | 29.2 |
| Output Shaft Direction: | Single | Output Diameter (in): | 1.375 in |
| Input HP @ 1750 RPM: | 1.21 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 1.75 |
| Gear Type: | Worm | Assembly: | V-RD |
| Output Shaft Assembly Code: | RD | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1791 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288110057 | Weight: | 79.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

