How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 8 | M: | 2.5 |
| U: | 1 in | Center Distance (in): | 3 in |
| L: | 7.875 in | J: | 5.5 in |
| V: | 0.125 in | F: | 13.5 |
| O: | 2.75 in | K: | 2.75 in |
| Hole dia: | 0.56 in | B: | 7 |
| DL: | 4.63 | A: | 15.5 |
| N: | 6.166 | T: | 1.375 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Assembly: | V-LD | Output Key: | 1/4 X 1.75 |
| Output Shaft Assembly Code: | LD | Input Keyway: | 1/4 X 1.63 in |
| Input HP @ 1750 RPM: | 1.21 | Output Shaft Direction: | Single |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Input Diameter (in): | 1 in |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Diameter (in): | 1.375 in | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1791 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288110149 | Weight: | 70.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 13.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

