How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.125 | B: | 7.25 |
| N: | 6.19 | K: | 2.75 in |
| LQ: | 4.5 in | BC: | 5.88 |
| Center Distance (in): | 3 in | O: | 2.81 in |
| C: | 10.5 in | F: | 6.25 |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 6.5 | H: | 0.56 in |
| AJ: | 5.88 | AK: | 4.5 |
| J: | 5.5 in | A: | 7.75 |
| T: | 1.375 | I: | 4.375 in |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio: | 75:1 |
| Output Shaft Assembly Code: | L/R | Input Style: | C - Face Quill |
| Overhung Load: | 1,403 | Output Diameter (in): | 1.375 in |
| Service Factor: | 1 | Input Quill Diameter (in): | 0.875 in |
| Output Shaft Direction: | Single | Input RPM: | 1,750 |
| No. of Gear Reductions: | Double | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Ratio Range: | 75:1 | Input HP: | 1.61 |
| Output Key: | 1/4 X 1.75 | Assembly: | GCDB-L-R |
| Shaft Seal Material: | Viton | Output RPM: | 23.33 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Double-worm |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 3208 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288111801 | Weight: | 86.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 13.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

