Morse MM0809 - 30GSF10 182T 143
Part #:MM0809
Catalog #:30GSF10 182T 143
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.5 in | R: | 4 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1.438 | BF: | 0.53 |
| I: | 4.5 in | H: | 0.41 in |
| Y: | 8 in | V: | 0.5 in |
| N: | 3.5 | AJ: | 7.25 |
| X: | 9 in | BD: | 9 |
Technical Specifications
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output Shaft Direction: | Double |
| Center Distance (in): | 3 | Assembly: | GSF |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.37 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1753 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288116158 | Weight: | 50.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 13.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

