How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.5 | A: | 7.75 |
| Hole dia: | 0.56 in | Center Distance (in): | 3 in |
| G: | 3.25 | C: | 9.75 in |
| N: | 6.19 | O: | 2.75 in |
| D: | 4.5 | LQ: | 5.5 in |
| B: | 7.875 | BD: | 6.5 |
| I: | 4.84 in | K: | 3 in |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1.375 | J: | 6 in |
Technical Specifications
| Ratio: | 60:1 | Output Diameter (in): | 1.375 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.21 |
| Output Shaft Direction: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | L |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Assembly: | GCT-L | Output RPM: | 29.2 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1791 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,403 lb |
General Specifications
| UPC: | 662288117155 | Weight: | 86.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 13.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

