How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.75 | BF: | 0.53 |
| T: | 1.375 | Center Distance (in): | 3 in |
| N: | 6.19 | I: | 4.84 in |
| J: | 6 in | AJ: | 7.25 |
| AK: | 8.5 | B: | 7.875 |
| LQ: | 5.5 in | D: | 4.5 |
| O: | 2.75 in | G: | 3.25 |
| F: | 6.5 | BE1: | 0.5 in |
| K: | 3 in | C: | 9.75 in |
| BD: | 9 | Hole dia: | 0.56 in |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 8.06 |
| Output Key: | 1/4 X 1.75 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Single | Product Line: | Morse Power Gear - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Assembly: | GCT-R |
| Output RPM: | 350 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.375 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,403 lb | Output Torque Rating (in-lb): | 1357 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288117421 | Weight: | 72.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

