Morse MM1097 - 30GCDB600 R-L 56C
Part #:MM1097
Catalog #:30GCDB600 R-L 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.81 in | BE: | 0.38 in |
| T: | 1.375 | H: | 0.56 in |
| AJ: | 5.88 | A: | 7.75 |
| BC: | 5.88 | BD: | 6.5 |
| G: | 3.125 | K: | 2.75 in |
| J: | 5.5 in | F: | 6.25 |
| N: | 6.19 | B: | 7.25 |
| Center Distance (in): | 3 in | C: | 10.5 in |
| LQ: | 4.5 in | I: | 4.375 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Quill Diameter (in): | 0.625 in |
| Ratio: | 600:1 | Ratio Range: | 600:1 |
| Output Shaft Direction: | Single | Input RPM: | 1,750 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Diameter (in): | 1.375 in | Input Style: | C - Face Quill |
| Gear Type: | Double-worm | Motor Frame Size: | 56C |
| Overhung Load: | 1,403 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | GCDB-R-L | Output Shaft Assembly Code: | R-L |
| Output RPM: | 2.92 | No. of Gear Reductions: | Double |
| Product Type: | Right Angle | Input HP: | 0.32 |
| Output Key: | 1/4 X 1.75 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3526 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288118886 | Weight: | 87.50 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

