How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.375 | BD: | 6.5 |
| H: | 0.56 in | B: | 7.25 |
| O: | 2.81 in | J: | 5.5 in |
| BE: | 0.38 in | I: | 4.375 in |
| C: | 10.5 in | N: | 6.19 |
| F: | 6.25 | Center Distance (in): | 3 in |
| LQ: | 4.5 in | BF: | 0.41 |
| G: | 3.125 | AJ: | 5.88 |
| AK: | 4.5 | K: | 2.75 in |
| A: | 7.75 | BC: | 5.88 |
Technical Specifications
| Product Line: | Morse Power Gear - Worm Gear Reducers | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 1000:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | R-L | Ratio: | 1000:1 |
| Center Distance (in): | 3 | Overhung Load: | 1,403 |
| No. of Gear Reductions: | Double | Gear Type: | Double-worm |
| Output RPM: | 1.75 | Output Shaft Direction: | Single |
| Assembly: | GCDB-R-L | Output Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 1/4 X 1.75 | Input Quill Diameter (in): | 0.625 in |
| Input HP: | 0.22 | Input Style: | C - Face Quill |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3552 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288118909 | Weight: | 86.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 13.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

