How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.5 | F: | 6.25 |
| G: | 3.125 | M: | 2 |
| BC: | 5.56 | O*: | 2.75 in |
| U: | 0.75 in | O: | 2.75 in |
| K: | 2.25 in | J: | 5.5 in |
| N: | 6.1875 | H: | 0.56 in |
| T: | 1.375 | BJ: | 12.5 |
| Center Distance (in): | 3 in | C: | 10.5 in |
| I: | 4.5 in | B: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | R-LR |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 23.33 |
| Input Keyway: | 3/16 x 1.38 in | Ratio Range: | 75:1 |
| Output Shaft Direction: | Double | Assembly: | W-DB-R-LR |
| Center Distance (in): | 3 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.375 in |
| Gear Type: | Double-worm | Ratio: | 75:1 |
| Input HP: | 1.61 | Output Key: | 1/4 X 1.75 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3208 in/lbs |
General Specifications
| UPC: | 662288120599 | Weight: | 84.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

