How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BC: | 5.56 | N: | 6.1875 |
| Center Distance (in): | 3 in | F: | 6.25 |
| I: | 4.5 in | U: | 0.75 in |
| T: | 1.375 | K: | 2.25 in |
| H: | 0.56 in | M: | 2 |
| C: | 10.5 in | A: | 7.5 |
| BJ: | 12.5 | J: | 5.5 in |
| O*: | 2.75 in | B: | 7.25 |
| G: | 3.125 | O: | 2.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 1.75 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.375 in | Assembly: | W-DB-R-LR |
| Output RPM: | 1.75 | Output Shaft Direction: | Double |
| No. of Gear Reductions: | Double | Input Diameter (in): | 0.75 in |
| Input HP: | 0.22 | Gear Type: | Double-worm |
| Input Style: | Solid Shaft | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Ratio Range: | 1000:1 | Input Keyway: | 3/16 x 1.38 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R-LR |
| Ratio: | 1000:1 | Output Torque Rating (in-lb): | 3552 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288263227 | Weight: | 86.85 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

