How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.5 in | H: | 0.56 in |
| A: | 7.5 | F: | 6.25 |
| BC: | 5.56 | O*: | 2.75 in |
| M: | 2 | N: | 6.1875 |
| U: | 0.75 in | G: | 3.125 |
| T: | 1.375 | J: | 5.5 in |
| B: | 7.25 | K: | 2.25 in |
| BJ: | 12.5 | Center Distance (in): | 3 in |
| O: | 2.75 in | C: | 10.5 in |
Technical Specifications
| Product Line: | Morse Power Gear - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft Direction: | Double | Ratio: | 100:1 |
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L-LR |
| Gear Type: | Double-worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Assembly: | W-DB-L-LR | Input Style: | Solid Shaft |
| Output RPM: | 17.5 | No. of Gear Reductions: | Double |
| Input HP: | 1.26 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.375 in | Ratio Range: | 100:1 |
| Input Keyway: | 3/16 x 1.38 in | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3207 in/lbs |
General Specifications
| UPC: | 662288995739 | Weight: | 86.85 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

