How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.125 | U: | 0.75 in |
| H: | 0.56 in | N: | 6.1875 |
| B: | 7.25 | O*: | 2.75 in |
| I: | 4.5 in | M: | 2 |
| F: | 6.25 | BC: | 5.56 |
| T: | 1.375 | BJ: | 12.5 |
| J: | 5.5 in | C: | 10.5 in |
| A: | 7.5 | K: | 2.25 in |
| O: | 2.75 in | Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 8.75 | Gear Type: | Double-worm |
| Ratio: | 200:1 | Output Shaft Assembly Code: | L-LR |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP: | 0.73 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Key: | 1/4 X 1.75 | Center Distance (in): | 3 |
| Output Shaft Direction: | Double | Ratio Range: | 200:1 |
| Output Diameter (in): | 1.375 in | Product Type: | Right Angle |
| Assembly: | W-DB-L-LR | No. of Gear Reductions: | Double |
| Input Keyway: | 3/16 x 1.38 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3398 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288120810 | Weight: | 84.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

