How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.25 | BC: | 5.56 |
| Center Distance (in): | 3 in | J: | 5.5 in |
| I: | 4.5 in | N: | 6.1875 |
| A: | 7.5 | U: | 0.75 in |
| C: | 10.5 in | BJ: | 12.5 |
| F: | 6.25 | T: | 1.375 |
| K: | 2.25 in | O: | 2.75 in |
| G: | 3.125 | M: | 2 |
| H: | 0.56 in |
Technical Specifications
| Assembly: | W-DB-R-L | Output RPM: | 3.73 |
| Service Factor: | 1 | Ratio Range: | 125:1 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Input HP: | 1.02 |
| No. of Gear Reductions: | Double | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | R-L |
| Input Keyway: | 3/16 x 1.38 in | Center Distance (in): | 3 |
| Gear Type: | Double-worm | Output Diameter (in): | 1.375 in |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 1.75 |
| Input Style: | Solid Shaft | Ratio: | 125:1 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3132 in/lbs |
General Specifications
| UPC: | 662288120971 | Weight: | 84.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

