How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.5 in | Center Distance (in): | 3 in |
| H: | 0.56 in | M: | 2 |
| J: | 5.5 in | K: | 2.25 in |
| I: | 4.5 in | T: | 1.375 |
| F: | 6.25 | A: | 7.5 |
| U: | 0.75 in | O: | 2.75 in |
| N: | 6.1875 | BJ: | 12.5 |
| B: | 7.25 | BC: | 5.56 |
| G: | 3.125 |
Technical Specifications
| Input Keyway: | 3/16 x 1.38 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Diameter (in): | 1.375 in | Output Shaft Direction: | Single |
| Assembly: | W-DB-R-L | Output Shaft Assembly Code: | R-L |
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.75 |
| Ratio Range: | 150:1 | Input Style: | Solid Shaft |
| Gear Type: | Double-worm | Input HP: | 0.93 |
| Ratio: | 150:1 | No. of Gear Reductions: | Double |
| Output RPM: | 11.67 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3412 in/lbs |
General Specifications
| UPC: | 662288120988 | Weight: | 84.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

