How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BC: | 5.56 | K: | 2.25 in |
| BJ: | 12.5 | T: | 1.375 |
| O: | 2.75 in | Center Distance (in): | 3 in |
| F: | 6.25 | M: | 2 |
| J: | 5.5 in | B: | 7.25 |
| C: | 10.5 in | U: | 0.75 in |
| H: | 0.56 in | A: | 7.5 |
| G: | 3.125 | I: | 4.5 in |
| N: | 6.1875 |
Technical Specifications
| Output Shaft Assembly Code: | R-L | No. of Gear Reductions: | Double |
| Output Diameter (in): | 1.375 in | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | W-DB-R-L |
| Gear Type: | Double-worm | Service Factor: | 1 |
| Input HP: | 0.42 | Shaft Seal Material: | Viton |
| Ratio Range: | 400:1 | Center Distance (in): | 3 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 x 1.38 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Ratio: | 400:1 | Output Shaft Direction: | Single |
| Output Key: | 1/4 X 1.75 | Input RPM: | 1,750 |
| Output RPM: | 4.38 | Output Torque Rating (in-lb): | 3494 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288121022 | Weight: | 84.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

