Morse MM2013 - 30GDSA 400 1.75B 56C
Part #:MM2013
Catalog #:30GDSA 400 1.75B 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 3 in |
| BC: | 6.19 | AE2: | 0.1875 |
| LQ: | 4.5 in | BE: | 0.38 in |
| AF: | 0.3125 | AJ: | 5.88 |
| T: | 1.75 | I: | 4.56 in |
| C: | 9 in | AG: | 7 |
| BD: | 6.5 | H: | 0.53 in |
Technical Specifications
| Bore Code: | 28 | Shaft Seal Material: | viton |
| Motor Frame Size: | 56C | Ratio: | 400:1 |
| Output RPM: | 4.38 | Input HP: | 0.42 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 3/32 in | Product Type: | Right Angle |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio Range: | 400:1 |
| Input Style: | C - Face Quill | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | Double |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 3 | Assembly: | GDSA |
| No. of Gear Reductions: | Double | Output Torque Rating (in-lb): | 3494 in/lbs |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288126249 | Weight: | 72.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

