How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 7.125 in | D: | 4 |
| C: | 10.5 in | M: | 2.5 |
| O: | 2.75 in | A: | 7.5 |
| I: | 4.75 in | F: | 6.25 |
| N: | 6.1875 | U: | 1 in |
| T: | 1.375 | G: | 3.125 |
| B: | 7.25 | J: | 5.5 in |
| K: | 2.75 in | Hole dia: | 0.6 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Assembly: | RW-R OR L | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | L OR R | Output Shaft Direction: | Single |
| Input Diameter (in): | 1 in | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Input HP @ 1750 RPM: | 6.44 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 1/4 X 1.63 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.375 in |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,403 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1603 in/lbs |

