How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.1875 | I: | 4.75 in |
| Hole dia: | 0.6 in | C: | 10.5 in |
| T: | 1.375 | F: | 6.25 |
| J: | 5.5 in | G: | 3.125 |
| K: | 2.75 in | D: | 4 |
| A: | 7.5 | O: | 2.75 in |
| O*: | 2.75 in | M: | 2.5 |
| B: | 7.25 | L: | 7.125 in |
| U: | 1 in | Center Distance (in): | 3 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.44 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input Diameter (in): | 1 in | Output Key: | 1/4 X 1.75 |
| Input Keyway: | 1/4 X 1.63 in | Output Shaft Direction: | Double |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Assembly: | RW-LR | Output Shaft Assembly Code: | LR |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Diameter (in): | 1.375 in | Gear Type: | Worm |
| Output RPM: | 350 | Output Torque Rating (in-lb): | 1603 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,403 lb |
| Output Shaft: | Solid Shaft |

