How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Hole dia: | 0.6 in | D: | 4 |
| K: | 2.75 in | F: | 6.25 |
| A: | 7.5 | I: | 4.75 in |
| C: | 10.5 in | U: | 1 in |
| N: | 6.1875 | O: | 2.75 in |
| M: | 2.5 | J: | 5.5 in |
| T: | 1.375 | L: | 7.125 in |
| B: | 7.25 | G: | 3.125 |
| Center Distance (in): | 3 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output Shaft Direction: | Single | Service Factor: | 1 |
| Assembly: | RW-R | Input HP @ 1750 RPM: | 6.44 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 1.63 in |
| Output RPM: | 350 | Output Key: | 1/4 X 1.75 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.375 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1 in | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,403 lb | Output Torque Rating (in-lb): | 1603 in/lbs |
| Housing Material: | Cast Iron |

