Morse MN0031 - 35RW 30 B1-L OR T1-R
Part #:MN0031
Catalog #:35RW 30 B1-L OR T1-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.5 | N: | 6.875 |
| Hole dia: | 0.56 in | L: | 7.56 in |
| T: | 1.625 | U: | 1 in |
| C: | 11.75 in | F: | 7 |
| G: | 3.5 | Center Distance (in): | 3.5 in |
| J: | 6.25 in | K: | 3.125 in |
| B: | 8.33 | O: | 3.13 in |
| I: | 5.375 in | D: | 4.5 |
| A: | 8.375 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Center Distance (in): | 3.5 | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | Single | Input Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 3.22 | Output Key: | 3/8 X 2.63 |
| Input Keyway: | 1/4 X 1.63 in | Assembly: | RW-R OR L |
| Ratio: | 30:1 | Output Shaft Assembly Code: | L OR R |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input Style: | Solid Shaft | Output RPM: | 58.4 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 2773 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,066 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288131137 | Weight: | 90.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

