Morse MN0033 - 35RW 50 B1-L OR T1-R
Part #:MN0033
Catalog #:35RW 50 B1-L OR T1-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | Hole dia: | 0.56 in |
| O: | 3.13 in | F: | 7 |
| C: | 11.75 in | I: | 5.375 in |
| U: | 1 in | A: | 8.375 |
| J: | 6.25 in | N: | 6.875 |
| G: | 3.5 | Center Distance (in): | 3.5 in |
| B: | 8.33 | L: | 7.56 in |
| M: | 2.5 | K: | 3.125 in |
| D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Assembly: | RW-R OR L |
| Ratio Range: | 50:1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.02 | Input Diameter (in): | 1 in |
| Output Shaft Direction: | Single | Output Key: | 3/8 X 2.63 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output RPM: | 35 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 1.63 in |
| Center Distance (in): | 3.5 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L OR R |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,066 lb |
| Output Torque Rating (in-lb): | 2657 in/lbs |
General Specifications
| UPC: | 662288131151 | Weight: | 85.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

