Morse MN0035 - 35RW 5 B1-R OR T1-L
Part #:MN0035
Catalog #:35RW 5 B1-R OR T1-L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.5 | J: | 6.25 in |
| U: | 1 in | T: | 1.625 |
| C: | 11.75 in | O: | 3.13 in |
| I: | 5.375 in | B: | 8.33 |
| M: | 2.5 | K: | 3.125 in |
| L: | 7.56 in | Center Distance (in): | 3.5 in |
| F: | 7 | D: | 4.5 |
| A: | 8.375 | Hole dia: | 0.56 in |
| N: | 6.875 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | L OR R |
| Output Key: | 3/8 X 2.63 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 1 in | Input HP @ 1750 RPM: | 11.54 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Assembly: | RW-R OR L | Input RPM: | 1,750 |
| Center Distance (in): | 3.5 | Output Shaft Direction: | Single |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 1.63 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,066 lb | Output Torque Rating (in-lb): | 1951 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288131175 | Weight: | 85.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

