Morse MN0036 - 35RW 10 B1-R OR T1-L
Part #:MN0036
Catalog #:35RW 10 B1-R OR T1-L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.33 | I: | 5.375 in |
| G: | 3.5 | N: | 6.875 |
| J: | 6.25 in | U: | 1 in |
| L: | 7.56 in | F: | 7 |
| M: | 2.5 | T: | 1.625 |
| Hole dia: | 0.56 in | D: | 4.5 |
| O: | 3.13 in | K: | 3.125 in |
| Center Distance (in): | 3.5 in | C: | 11.75 in |
| A: | 8.375 |
Technical Specifications
| Input Keyway: | 1/4 X 1.63 in | Assembly: | RW-R OR L |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | Single | Input HP @ 1750 RPM: | 7.55 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Center Distance (in): | 3.5 |
| Output Key: | 3/8 X 2.63 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Diameter (in): | 1 in | Output Shaft Assembly Code: | L OR R |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Ratio: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 2,066 lb |
| Output Torque Rating (in-lb): | 2474 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288131182 | Weight: | 85.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

