Morse MN0041 - 35RW 40 B1-R OR T1-L
Part #:MN0041
Catalog #:35RW 40 B1-R OR T1-L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | A: | 8.375 |
| F: | 7 | Hole dia: | 0.56 in |
| Center Distance (in): | 3.5 in | I: | 5.375 in |
| C: | 11.75 in | N: | 6.875 |
| J: | 6.25 in | K: | 3.125 in |
| U: | 1 in | O: | 3.13 in |
| L: | 7.56 in | D: | 4.5 |
| M: | 2.5 | G: | 3.5 |
| B: | 8.33 |
Technical Specifications
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | Single |
| Input HP @ 1750 RPM: | 2.5 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | L OR R | Service Factor: | 1 |
| Center Distance (in): | 3.5 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 1.63 in | Output Key: | 3/8 X 2.63 |
| Assembly: | RW-R OR L | Output RPM: | 43.7 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Input Diameter (in): | 1 in | Output Torque Rating (in-lb): | 2738 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,066 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288131236 | Weight: | 107.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

