How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Hole dia: | 0.56 in | F: | 14.75 |
| B: | 8 | R: | 4.5 in |
| T: | 1.625 | M: | 2.5 |
| K: | 3.125 in | U: | 1 in |
| A: | 16.75 | N: | 6.875 |
| L: | 7.56 in | J: | 6.25 in |
| O*: | 3.13 in | Center Distance (in): | 3.5 in |
| O: | 3.13 in | G: | 8.75 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.6 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1 in | Input Keyway: | 1/4 X 1.63 in |
| Input Style: | Solid Shaft | Ratio: | 15:1 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Assembly: | RW-V-RUD |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | RUD | Output Key: | 3/8 X 2.63 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.6 |
| Center Distance (in): | 3.5 | Output Torque Rating (in-lb): | 2663 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,804 lb |
General Specifications
| UPC: | 662288131281 | Weight: | 107.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

