How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.125 in | M: | 2.5 |
| F: | 14.75 | T: | 1.625 |
| O: | 3.13 in | U: | 1 in |
| L: | 7.56 in | B: | 8 |
| N: | 6.875 | A: | 16.75 |
| R: | 4.5 in | Hole dia: | 0.56 in |
| J: | 6.25 in | G: | 8.75 |
| Center Distance (in): | 3.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.6 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1 in |
| Output Shaft Direction: | Single | Output Key: | 3/8 X 2.63 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.5 | Output Shaft Assembly Code: | RU |
| Output RPM: | 116.6 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Assembly: | RW-V-RU | Input Keyway: | 1/4 X 1.63 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,804 lb | Output Torque Rating (in-lb): | 2663 in/lbs |
| Housing Material: | Cast Iron |

