How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8 | R: | 4.5 in |
| J: | 6.25 in | U: | 1 in |
| F: | 14.75 | T: | 1.625 |
| K: | 3.125 in | O: | 3.13 in |
| G: | 8.75 | Center Distance (in): | 3.5 in |
| M: | 2.5 | Hole dia: | 0.56 in |
| A: | 16.75 | N: | 6.875 |
| L: | 7.56 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 25:1 | Center Distance (in): | 3.5 |
| Input RPM: | 1,750 | Output Shaft Direction: | Single |
| Assembly: | RW-V-LU | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 3.67 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input Diameter (in): | 1 in | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 1.63 in |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 2.63 |
| Output Shaft Assembly Code: | LU | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,804 lb |
| Output Torque Rating (in-lb): | 2773 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288131571 | Weight: | 85.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

