How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 8.75 | T: | 1.625 |
| K: | 3.125 in | N: | 6.875 |
| O: | 3.13 in | Center Distance (in): | 3.5 in |
| Hole dia: | 0.56 in | J: | 6.25 in |
| A: | 16.75 | L: | 7.56 in |
| R: | 4.5 in | M: | 2.5 |
| U: | 1 in | F: | 14.75 |
| B: | 8 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.44 | Output Shaft Direction: | Single |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1 in | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Center Distance (in): | 3.5 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | RD | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway: | 1/4 X 1.63 in |
| Output Key: | 3/8 X 2.63 | Ratio Range: | 20:1 |
| Assembly: | RW-V-RD | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2739 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,804 lb |
General Specifications
| UPC: | 662288131656 | Weight: | 107.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

