How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.875 | G: | 8.75 |
| M: | 2.5 | U: | 1 in |
| J: | 6.25 in | R: | 4.5 in |
| B: | 8 | F: | 14.75 |
| T: | 1.625 | Hole dia: | 0.56 in |
| Center Distance (in): | 3.5 in | K: | 3.125 in |
| L: | 7.56 in | O: | 3.13 in |
| A: | 16.75 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.67 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | RD |
| Assembly: | RW-V-RD | Product Type: | Right Angle |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Input Keyway: | 1/4 X 1.63 in | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | Single |
| Input Diameter (in): | 1 in | Center Distance (in): | 3.5 |
| Output Key: | 3/8 X 2.63 | Output Torque Rating (in-lb): | 2773 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,804 lb |
General Specifications
| UPC: | 662288131663 | Weight: | 107.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

