How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.5 | R: | 4.5 in |
| B: | 8 | Hole dia: | 0.56 in |
| U: | 1 in | L: | 7.56 in |
| J: | 6.25 in | T: | 1.625 |
| N: | 6.875 | G: | 8.75 |
| A: | 16.75 | K: | 3.125 in |
| F: | 14.75 | O: | 3.13 in |
| Center Distance (in): | 3.5 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 58.4 |
| Ratio: | 30:1 | Output Shaft Direction: | Single |
| Input Keyway: | 1/4 X 1.63 in | Product Type: | Right Angle |
| Product Line: | Morse Power Gear - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | RD |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 2.63 |
| Input Diameter (in): | 1 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | RW-V-RD | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.5 |
| Input HP @ 1750 RPM: | 3.22 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2773 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,804 lb |
| Output Shaft: | Solid Shaft |

