How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | M: | 2.5 |
| A: | 16.75 | B: | 8 |
| K: | 3.125 in | G: | 8.75 |
| T: | 1.625 | N: | 6.875 |
| Hole dia: | 0.56 in | J: | 6.25 in |
| L: | 7.56 in | F: | 14.75 |
| O: | 3.13 in | U: | 1 in |
| Center Distance (in): | 3.5 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway: | 1/4 X 1.63 in |
| Center Distance (in): | 3.5 | Output RPM: | 43.7 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | RD | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 2.5 |
| Output Key: | 3/8 X 2.63 | Output Shaft Direction: | Single |
| Assembly: | RW-V-RD | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1 in |
| Input Style: | Solid Shaft | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.625 in | Overhung Load Rating (Output Shaft(lb)): | 1,804 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2738 in/lbs |

