How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | A: | 16.75 |
| M: | 2.5 | N: | 6.875 |
| R: | 4.5 in | U: | 1 in |
| B: | 8 | G: | 8.75 |
| J: | 6.25 in | K: | 3.125 in |
| O: | 3.13 in | L: | 7.56 in |
| Hole dia: | 0.56 in | F: | 14.75 |
| Center Distance (in): | 3.5 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 1.63 in |
| Output Shaft Assembly Code: | RD | Ratio: | 60:1 |
| Service Factor: | 1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output RPM: | 29.2 | Assembly: | RW-V-RD |
| Input Style: | Solid Shaft | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | Single | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.5 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.67 | Output Key: | 3/8 X 2.63 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2522 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,804 lb |

