How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8 | K: | 3.125 in |
| L: | 7.56 in | J: | 6.25 in |
| F: | 14.75 | T: | 1.625 |
| A: | 16.75 | M: | 2.5 |
| O: | 3.13 in | Hole dia: | 0.56 in |
| G: | 8.75 | N: | 6.875 |
| R: | 4.5 in | U: | 1 in |
| Center Distance (in): | 3.5 in |
Technical Specifications
| Product Line: | Morse Power Gear - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | RW-V-LD | Input Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Center Distance (in): | 3.5 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 2.63 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | LD | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 1.63 in | Output Shaft Direction: | Single |
| Input HP @ 1750 RPM: | 1.67 | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2522 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,804 lb |
| Housing Material: | Cast Iron |

