How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | R: | 4.5 in |
| B: | 9.5 | K: | 3.88 in |
| BC: | 6.38 | H: | 0.56 in |
| BE: | 0.38 in | F: | 12.38 |
| T: | 1.625 | BD: | 6.5 |
| AK: | 4.5 | BF: | 0.41 |
| G: | 6.875 | LQ: | 4.5 in |
| A: | 14.13 | Center Distance (in): | 3.5 in |
| O: | 3.13 in | J: | 7.76 in |
| V: | 0.875 in | I: | 4.88 in |
Technical Specifications
| Input HP: | 0.31 | Output RPM: | 1.46 |
| Ratio Range: | 1200:1 | Output Shaft Direction: | Single |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 1.75 | No. of Gear Reductions: | Double |
| Input RPM: | 1,750 | Center Distance (in): | 3.5 |
| Ratio: | 1200:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Double-worm |
| Assembly: | GCDV-L-RU | Overhung Load: | 1,612 |
| Input Style: | C - Face Quill | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Input Quill Diameter (in): | 0.625 in |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L/R | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5562 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288259565 | Weight: | 113.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 9483.40.1000 |
| Country of Origin: | United States of America |

