How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11 in | D: | 5 |
| G: | 3.5 | J: | 6.5 in |
| AK: | 4.5 | Center Distance (in): | 3.5 in |
| I: | 5.13 in | AJ: | 5.88 |
| F: | 7 | N: | 6.625 |
| LQ: | 6.06 in | BD: | 6.5 |
| O: | 3.25 in | T: | 1.625 |
| BF: | 0.41 | BE: | 0.38 in |
| B: | 8.75 | Hole dia: | 0.56 in |
| A: | 8.375 | K: | 3.25 in |
Technical Specifications
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.67 | Output Key: | 3/8 X 2.63 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Product Type: | Right Angle | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Single |
| Input Style: | C-Face Quill | Assembly: | GCT-R |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Center Distance (in): | 3.5 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2522 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,066 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288136613 | Weight: | 93.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

