Morse MN0632 - 35GCT 30 R 145T
Part #:MN0632
Catalog #:35GCT 30 R 145T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11 in | G: | 3.5 |
| AJ: | 5.88 | AK: | 4.5 |
| F: | 7 | I: | 5.13 in |
| B: | 8.75 | BF: | 0.41 |
| LQ: | 6.06 in | J: | 6.5 in |
| Hole dia: | 0.56 in | BD: | 6.5 |
| K: | 3.25 in | A: | 8.375 |
| T: | 1.625 | BE: | 0.38 in |
| N: | 6.625 | Center Distance (in): | 3.5 in |
| O: | 3.25 in | D: | 5 |
Technical Specifications
| Assembly: | GCT-R | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.22 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.4 | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Center Distance (in): | 3.5 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Output Key: | 3/8 X 2.63 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | Single |
| Gear Type: | Worm | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,066 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2773 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288136668 | Weight: | 107.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

