Morse MN0638 - 35GCT 40 LR 184T
Part #:MN0638
Catalog #:35GCT 40 LR 184T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.06 in | B: | 8.75 |
| BD: | 9 | Center Distance (in): | 3.5 in |
| A: | 8.375 | D: | 5 |
| AJ: | 7.25 | O*: | 3.25 in |
| BF: | 0.53 | Hole dia: | 0.56 in |
| G: | 3.5 | K: | 3.25 in |
| I: | 5.13 in | O: | 3.25 in |
| J: | 6.5 in | BE1: | 0.5 in |
| AK: | 8.5 | F: | 7 |
| C: | 11 in | N: | 6.625 |
| T: | 1.625 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output RPM: | 43.7 | Gear Type: | Worm |
| Output Shaft Assembly Code: | LR | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 2.63 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 3.5 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Assembly: | GCT-LR | Product Line: | Morse Power Gear - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | Double |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.5 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2738 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,066 lb |
General Specifications
| UPC: | 662288136705 | Weight: | 107.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

